CompactPCI packet switching and H.110 backplanes

Image for CompactPCI packet switching and H.110 backplanes from Schroff - North America
+ / - Hover over image to Zoom
  • In accordance with (see technical data of selected item which specifications applies): PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Management Bus specification, PICMG 2.10 R1.0 Keying specification, PICMG 2.5 Computer Telephony specification (H.110), PICMG 2.16 CompactPCI Packet Switching Backplanes, PICMG 2.11 CompactPCI Power Interface specification
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
  • V(I/O) can be set to +3.3 V or +5 V
  • Outstanding high frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Backplanes up to 5 slots are 66 MHz capable, 6 to 8 slot backplanes are set for 33 MHz operation
  • Various versions (see technical data for your selected item): CompactPCI, Packet Switching, H.110, Backplanes for horizontal installation and backplanes for horizontal installation including slots for plug-in power supply (P47)
  • Outer layers act as GND surfaces
  • Utility plug for status signals

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Configuration
Number of Slots
Type
 
Catalog Number Number of slots Width mm Power connector Data connection System slot Rear I/O Description Height U
Catalog Number Number of slots Width mm Power connector Data connection System slot Rear I/O Description Height U
2 39.64 ATX (male) connector 64-bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 7
2 39.64 Mini-fit 10-pin 64-bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 7
2 39.64 1 x P47 64-bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 9
4 - Mini-fit 24-pin 64-bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 7
4 - 2 x P47 64-bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 7
4 - 2 x P47 64-bit CompactPCI bus, H.110 bus left Yes on P3 and P5 64-bit CPCI, H.110 bus 9
6 121.0 Mini‐fit 24 pin 64‐bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 7
6 121.0 2 x P47 (optional third connector) 64‐bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 9
8 161.56 2 x P47 (optional third and fourth connectors) 64‐bit CompactPCI bus left Yes, on P3..P5 64-bit CPCI 9
8 161.56 2 x P47 (optional third and fourth connectors) 64-bit CompactPCI bus, H.110 bus, PSB left Yes on P3 and P5 64-bit CPCI, PSB, H.110 bus 9
8 161.56 Powerbugs 64-bit CompactPCI bus, H.110 bus right Yes on P3 and P5 64-bit CPCI, H.110 bus 6