CPCI backplanes secondary, system slot to right

Image for CPCI backplanes secondary, system slot to right from Schroff - North America
+ / - Hover over image to Zoom
  • In accordance with: PICMG 2.0 R3.0 CompactPCI Core Specification, PICMG 2.1 R2.0 Hot-swap Specification, PICMG 2.9 R1.0 System Management Bus Specification, PICMG 2.10 R1.0 Keying Specification
  • Secondary backplane for use behind the bridge
  • Secondary backplanes can also be used as tertiary backplanes; change of geographical address see user manual

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Catalog Number Number of slots Width mm System slot Rear I/O Description Height U
Catalog Number Number of slots Width mm System slot Rear I/O Description Height U
4 80.0 right Yes, on P2 32-bit sesondary CompactPCI BP 3
7 141.0 right Yes, on P2 32-bit sesondary CompactPCI BP 3