Air separation cover, front panel kit, for 800 mm cabinet width, with cable ducting

Image for Air separation cover, front panel kit, for 800 mm cabinet width, with cable ducting from Schroff - North America
+ / - Hover over image to Zoom
  • Cable routing, cable channels for 800 mm wide cabinets
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Network and server cabinets can be arranged side by side
  • Covers for cable routing
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air

    Product family:

    Varistar

    Type:

    Air baffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
Cutouts
 
Catalog Number Height U Height mm Description Description Cable ducting Qty For cabinet height
Catalog Number Height U Height mm Description Description Cable ducting Qty For cabinet height
42 2000.0 Version for installation with cross member for 70/145/220 mm recessed 19" plane with cut outs for cables PU 1 kit -
47 2200.0 Version for installation with cross member for 70/145/220 mm recessed 19" plane with cut outs for cables PU 1 kit -
52 2450.0 Version for installation with cross member for 70/145/220 mm recessed 19" plane with cut outs for cables PU 1 kit -
42 2000.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19" plane with cut outs for cables PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19" plane with cut outs for cables PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cut outs for cables PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable fingers PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable panels PU 1 kit 42
47 2200.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19" plane with cut outs for cables PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19" plane with cut outs for cables PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cut outs for cables PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable fingers PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable panels PU 1 kit 47