AdvancedTCA ECO Modular System, 14 Slot, DC

Image for AdvancedTCA ECO Modular System, 14 Slot, DC from Schroff - North America
+ / - Hover over image to Zoom
  • Support for on-blade shelf management
  • 14 U, 14-slot system, airflow from bottom front to top rear, 2 slots for Schroff shelf manager ACB-VI
  • A sophisticated modular concept opens up the option of obtaining the ECO modular system in several versions with a range of performance classes
  • Fan control via Schroff shelf managers, on-blade shelf managers, or – in autonomous mode – a temperature sensor in the air inlet area
  • A fan module under the board cage featuring an integrated, replaceable air filter, RJ45 sockets for connecting serial interfaces of Schroff shelf managers, plus LEDs for displaying Telco alarms
  • Thanks to their reduced hot-swap features in the fan module, PEM, and CDM areas, Schroff ECO modular systems are optimized for cost-sensitive applications
  • Option of additional temperature sensor in air exit area
  • Non-hot-swap PEM at the rear, redundant in 450 W/slot version, non-redundant in 250 W/slot version

    Power type:

    DC

    Rear I/O:

    Yes

    Number of slots:

    14

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
Type
 
Catalog Number Air flow Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Catalog Number Air flow Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Front to rear 14 Dual star, bussed IPMB 40 Gbps 250 W / slot - 48 / -60 VDC 14 84
Front to rear 14 Dual-dual star, bussed IPMB 40 Gbps 450 W / slot -48 / -60 VDC 14 84