Aesthetic Design Elements

Image for Aesthetic Design Elements from Schroff - North America
+ / - Hover over image to Zoom
  • Designs created to compliment the various heat fin dimensions
  • Compatible with Interscale C enclosures

    Individual Component Type:

    Design Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
Catalog Number Qty Color Description Heat fin height
Catalog Number Qty Color Description Heat fin height
PU 2 pieces Blue (RAL 5010) For embeddec NUC case 5 mm
PU 2 pieces Red (RAL 3027) For embeddec NUC case 5 mm
PU 2 pieces Silver (RAL 9006) For embeddec NUC case 5 mm
PU 2 pieces Blue (RAL 5010) For embeddec NUC case 10 mm
PU 2 pieces Red (RAL 3027) For embeddec NUC case 10 mm
PU 2 pieces Silver (RAL 9006) For embeddec NUC case 10 mm
PU 2 pieces Blue (RAL 5010) For embeddec NUC case 20 mm
PU 2 pieces Red (RAL 3027) For embeddec NUC case 20 mm
PU 2 pieces Silver (RAL 9006) For embeddec NUC case 20 mm