Varistar EMC, IP 55

Image for Varistar EMC, IP 55 from Schroff - North America
+ / - Hover over image to Zoom
  • Type of protection IP 55
  • Doors with 4‐point locking and screw‐fixed side panels
  • Static load‐carrying capacity 800 kg
  • Cable entry to front or rear or via base
  • Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary.

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    Yes

    Door/rear panel:

    Plain front and rear doors

    Type:

    Floor-standing cabinet

    Load:

    800 kg/ 1750 Ib static

    Material:

    Steel frame and steel cladding

    Dynamic Load:

    not tested

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Height U Height mm Width mm Depth mm Color Material Shielding at 1 GHz [db]
Catalog Number Height U Height mm Width mm Depth mm Color Material Shielding at 1 GHz [db]
42 2000.0 600.0 800.0 RAL 7035 St 60
42 2000.0 600.0 800.0 RAL 7035 St 60
42 2000.0 600.0 800.0 RAL 7035 St 60
42 2000.0 600.0 800.0 RAL 7035 St 60