VPX case system, 4 U, 5 slot, with/without Rear I/O

Image for VPX case system, 4 U, 5 slot, with/without Rear I/O from Schroff - North America
+ / - Hover over image to Zoom
  • Heat dissipation by 2 radial fans, from front to rear
  • System for vertical board mounting with board format 3 U
  • 19" PSU, 250 W, 3 U, 8 HP (further PSU optional)
  • VPX backplane, in accordance with VITA 46, 5 slot, 3 U, 0.8" pitch, full mesh topology

    Specification:

    VPX

    Form factor:

    Desktop

    Power type:

    Compatible 19''

Select product specifications before modifying or adding to project list or requesting a quote.

Rear I/O
 
Catalog Number Depth mm Height mm Number of slots Description Height U Width HP
Catalog Number Depth mm Height mm Number of slots Description Height U Width HP
275.0 177.0 5 Without Rear I/O 4 44
275.0 177.0 5 With Rear I/O 4 44