RatiopacPRO, Case, Tower

Image for RatiopacPRO, Case, Tower from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24571-395
Back To Product
  • Symmetrical design, identical front and rear side
  • Mounting space 4 U, 84 HP, depth 475 mm
  • Case based on RatiopacPRO
  • Unshielded (EMC shielding retrofittable)

    Product family:

    RatiopacPRO

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Tower

    Options:

    Front Trim

    Cooling:

    Perforated

    Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 475.0
Height mm 177.0
Width mm 448.9
Width A 177.0
Width w 112.35
For case height [U] 4
Height U 4
Width HP 84