RatiopacPRO, Complete Case, Unshielded, Desktop

Image for RatiopacPRO, Complete Case, Unshielded, Desktop from Schroff - North America
+ / - Hover over image to Zoom
  • Ventilation slit in base plate
  • Rear panel perforated

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Desktop

    Options:

    Front Trim

    Cooling:

    Perforated

    Disposition:

    Complete case

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Depth mm Height mm Width mm Depth D mm Description For case height [U] Height U Width HP
Catalog Number Depth mm Height mm Width mm Depth D mm Description For case height [U] Height U Width HP
255.5 132.6 164.3 255.5 ratiopacPRO 3 3 28
255.5 132.6 235.54 255.5 ratiopacPRO 3 3 42
315.5 132.6 235.54 315.5 ratiopacPRO 3 3 42
315.5 132.6 342.42 315.5 ratiopacPRO 3 3 63
315.5 132.6 448.9 315.5 ratiopacPRO 3 3 84
375.5 132.6 448.9 375.5 ratiopacPRO 3 3 84
435.5 132.6 448.9 435.5 ratiopacPRO 3 3 84
315.5 265.2 235.54 315.5 ratiopacPRO 6 6 42
315.5 265.2 342.42 315.5 ratiopacPRO 6 6 63
315.5 265.2 448.9 315.5 ratiopacPRO 6 6 84
375.5 265.2 448.9 375.5 ratiopacPRO 6 6 84
435.5 265.2 448.9 435.5 ratiopacPRO 6 6 84