RatiopacPRO, Case, Unshielded, with Handles

Image for RatiopacPRO, Case, Unshielded, with Handles from Schroff - North America
+ / - Hover over image to Zoom
  • Unshielded (EMC shielding retrofittable)
  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • version with front handles
  • Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEE¬†1101.10 for CompactPCI and VME64x applications
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Symmetrical design, identical front and rear side
  • No visible screws; cladding parts removable without tools

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

  • Desktop
  • Portable
  • Options:

    Front Handles

    Cooling:

    Perforated

    Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
Catalog Number Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
255.5 132.6 164.3 255.5 3 3 28
315.5 132.6 164.3 315.5 3 3 28
255.5 132.6 235.54 255.5 3 3 42
315.5 132.6 235.54 315.5 3 3 42
375.5 132.6 235.54 375.5 3 3 42
255.5 132.6 342.42 255.5 3 3 63
315.5 132.6 342.42 315.5 3 3 63
375.5 132.6 342.42 375.5 3 3 63
255.5 132.6 448.9 255.5 3 3 84
315.5 132.6 448.9 315.5 3 3 84
375.5 132.6 448.9 375.5 3 3 84
435.5 132.6 448.9 435.5 3 3 84
495.5 132.6 448.9 495.5 3 3 84
255.5 177.0 164.3 255.5 4 4 28
315.5 177.0 164.3 315.5 4 4 28
255.5 177.0 235.54 255.5 4 4 42
315.5 177.0 235.54 315.5 4 4 42
375.5 177.0 235.54 375.5 4 4 42
255.5 177.0 342.42 255.5 4 4 63
315.5 177.0 342.42 315.5 4 4 63
375.5 177.0 342.42 375.5 4 4 63
255.5 177.0 448.9 255.5 4 4 84
315.5 177.0 448.9 315.5 4 4 84
375.5 177.0 448.9 375.5 4 4 84
435.5 177.0 448.9 435.5 4 4 84
495.5 177.0 448.9 495.5 4 4 84
255.5 201.25 164.3 255.5 5 5 28
255.5 201.25 164.3 255.5 5 5 28
315.5 201.25 164.3 315.5 5 5 28
315.5 201.25 164.3 315.5 5 5 28
255.5 201.25 235.54 255.5 5 5 42
255.5 201.25 235.54 255.5 5 5 42
315.5 201.25 235.54 315.5 5 5 42
315.5 201.25 235.54 315.5 5 5 42
375.5 201.25 235.54 375.5 5 5 42
375.5 201.25 235.54 375.5 5 5 42
255.5 201.25 342.42 255.5 5 5 63
255.5 201.25 342.42 255.5 5 5 63
315.5 201.25 342.42 315.5 5 5 63
315.5 201.25 342.42 315.5 5 5 63
375.5 201.25 342.42 375.5 5 5 63
375.5 201.25 342.42 375.5 5 5 63
255.5 201.25 448.9 255.5 5 5 84
255.5 201.25 448.9 255.5 5 5 84
315.5 201.25 448.9 315.5 5 5 84
315.5 201.25 448.9 315.5 5 5 84
375.5 201.25 448.9 375.5 5 5 84
375.5 201.25 448.9 375.5 5 5 84
435.5 201.25 448.9 435.5 5 5 84
435.5 201.25 448.9 435.5 5 5 84
495.5 201.25 448.9 495.5 5 5 84
495.5 201.25 448.9 495.5 5 5 84
255.5 265.2 164.3 255.5 6 6 28
315.5 265.2 164.3 315.5 6 6 28
255.5 265.2 235.54 255.5 6 6 42
315.5 265.2 235.54 315.5 6 6 42
375.5 265.2 235.54 375.5 6 6 42
255.5 265.2 342.42 255.5 6 6 63
315.5 265.2 342.42 315.5 6 6 63
375.5 265.2 342.42 375.5 6 6 63
255.5 265.2 448.9 255.5 6 6 84
315.5 265.2 448.9 315.5 6 6 84
375.5 265.2 448.9 375.5 6 6 84
435.5 265.2 448.9 435.5 6 6 84
495.5 265.2 448.9 495.5 6 6 84