PropacPRO, Complete Case, Unshielded, Desktop

Image for PropacPRO, Complete Case, Unshielded, Desktop from Schroff - North America
+ / - Hover over image to Zoom
  • Ventilation slots in base plate
  • Desk-top case with pre-configured components, in accordance with IEC 60297-3-101; prepared for 19" components such as plug-in units and euroboards
  • Rear panel perforated
  • Unshielded

    EMC Shielding:

    Unshielded

    Options:

    Front Trim

    Disposition:

    Complete case

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
Catalog Number Qty Depth D mm h mm For case height [U] Height U Width HP
Catalog Number Qty Depth D mm h mm For case height [U] Height U Width HP
1 piece 266.0 13.0 3 3 28
1 piece 326.0 13.0 3 3 28
1 piece 266.0 13.0 3 3 42
1 piece 326.0 13.0 3 3 42
1 piece 386.0 13.0 3 3 42
1 piece 266.0 13.0 3 3 63
1 piece 326.0 13.0 3 3 63
1 piece 386.0 13.0 3 3 63
1 piece 266.0 13.0 3 3 84
1 piece 326.0 13.0 3 3 84
1 piece 386.0 13.0 3 3 84
1 piece 446.0 13.0 3 3 84
1 piece 506.0 13.0 3 3 84
1 piece 326.0 13.0 6 6 84
1 piece 446.0 13.0 6 6 84