Series 236

Image for Series 236 - Card Lok Retainer from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  236
Back To Product
  • Flexible mounting options
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Screw actuated
  • 5 segment, non-shafted design
  • Length 122 mm (4.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Weight 1.34 g/cm (.120 oz/in)
  • Profile 5.84 mm (.230 in) x 7.32 mm (.288 in)
  • Min expansion 8.64 mm (.340 in)
  • For cold wall applications

    Designed to retain PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems. In addition to PCB retention, Card and Wedge Loks also aid in thermal transfer from the PCB to the cold wall via conduction, by improving the interface between the PCB and the chassis rail.

    Applications:

    The Series 236's closed bodied design provides maximum rigidity and resistance to distortion under load. Dual front and rear threads accomplish rapid clamp and release action while the enclosed spring maintains alignment of segments providing easy insertion.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Order Information:

  • For customized products contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    Recommended Gap Width PCB + 8.00 mm (.315 in)
    Recommended Torque 68 N-cm (6 in-lbs)