Series 230

Image for Series 230 - Card Lok Retainer from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  230
Back To Product
  • Average clamp force (4.80", black anodized) = 327 lbs
  • Min expansion 6.99 mm (.275 in)
  • Weight 1.34 g/cm (.120 oz/in)
  • DSCC 89064 / DSCC CID 59789
  • Profile 5.59 mm (.220 in) x 5.72 mm (.225 in)
  • Flexible mounting options
  • 3 segment, non-shafted design
  • Length 97 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • For cold wall applications
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Screw actuated

    Designed to retain PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems. In addition to PCB retention, Card and Wedge Loks also aid in thermal transfer from the PCB to the cold wall via conduction, by improving the interface between the PCB and the chassis rail.

    Applications:

    Card Lok designed for PCB retention and thermal transfer within cold wall applications.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Average Clamp Force [lbs]:

    327

Order Information:

  • For customized products contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    Recommended Gap Width PCB + 6.35 mm (.250 in)
    Recommended Torque 68 N-cm (6 in-lbs), with "L" option 90 N-cm (8 in-lbs)