EN 60603 (DIN 41612) Connector, Type M

Image for EN 60603 (DIN 41612)コネクター、タイプM from Schroff - North America
+ / - Hover over image to Zoom
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Other Number of contacts
Catalog Number Qty Other Number of contacts
1 piece Male connector 24 + 7 -pin
1 piece Female connector 24 + 7 -pin
1 piece Female connector 24 + 7 -pin