Coding Keys

Image for VITA 1.6 Conduction Cooled Keying from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  CCK
Back To Product
  • 36 configurations in a 6U conduction cooled application
  • Available in kit form
  • Complies with ANSI VITA 1.6 Standard
  • Complimentary mounting hardware included
  • Up to 1296 Keying combinations in a 6U non-conduction cooled application
  • 6 configurations per coding bracket set

    Applications:

    For those IEEE 1101.10 applications with keying requirements, but do not have front panels. IEEE 1101.10 specifications provides a method for keying slots using programming keys inserted into the front panel assembly and card guide.

    Installation:

    Conduction Cooled Modules used in military and ruggedized systems do not use this front panel system. VITA 1.6 standard provides a method of keying for these types of systems.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Lead Time:

  • Standard product available in 4-6 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    Material Aluminum Alloy 6061-T6 QQ-A-200/8
    Finish Customer specified
    Roll Pin Austenitic Stainless Steel