Rear Panel, perforated, unshielded

Image for Rear Panel, perforated, unshielded from Schroff - North America
+ / - Hover over image to Zoom
  • Unshielded
  • Mounts on horizontal rails
  • Two versions, unshielded, Al, 2.5 mm; shieldable, Al extrusion (EMC textile gasket, retrofittable)

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories_

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm Width mm Qty Color h mm Material Description For case height [U] Height U Width HP
Catalog Number Height mm Width mm Qty Color h mm Material Description For case height [U] Height U Width HP
220.0 215.0 PU 1 kit Front anodized, rear etched 215.0 Aluminium 2.5 mm unshielded 5, 6-air 5 28
220.0 215.0 PU 1 kit Front anodized, rear etched 215.0 Aluminium 2.5 mm unshielded 5, 6-air 5 42
220.0 215.0 PU 1 kit Front anodized, rear etched 215.0 Aluminium 2.5 mm unshielded 5, 6-air 5 63
220.0 215.0 PU 1 kit Front anodized, rear etched 215.0 Aluminium 2.5 mm unshielded 5, 6-air 5 84