Plastic foot, with tip-up (RatiopacPro/-air, PropacPro, CompacPro, Comptec, Interscale)

Image for Plastic foot, with tip-up (RatiopacPro/-air, PropacPro, CompacPro, Comptec, Interscale) from Schroff - North America
+ / - Hover over image to Zoom
  • Mounting holes are provided in floor of case
  • Load-carrying capacity 25 kg per foot, max case weight: 50 kg

    Product family:

  • PropacPRO
  • RatiopacPRO
  • CompacPRO
  • Comptec
  • Interscale M
  • Type:

    Individual Components

    Individual Component Type:

    Foot

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Catalog Number Qty Color
Catalog Number Qty Color
PU 1 kit RAL 9006 silver
PU 1 kit RAL 7016 anthracite