Mounting plate in combination with cover plate (EuropacPro)

Image for Mounting plate in combination with cover plate from Schroff - North America
+ / - Hover over image to Zoom
  • The mounting plate is as wide as the subrack or the system case and is fixed to the side panels
  • A guide rail can be fitted in first and last slot position
  • Guide rails type 4.4 and "strengthened" cannot be used
  • For installation and fixing of heavy components
  • In addition to the mounting plate also (EMC) cover plates can be fitted to the subrack

    Product family:

    EuropacPRO

    Note:

    Depths 280 mm and 340 mm on request

    Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Width mm
 
Catalog Number Qty W mm w mm Board length [mm] Material Description Description
Catalog Number Qty W mm w mm Board length [mm] Material Description Description
1 piece 146.88 135.75 160.0 Al, 1.5 mm Mounting plate -
1 piece 217.99 206.87 160.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm
1 piece 431.35 318.55 160.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm
1 piece 431.35 420.23 160.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm
1 piece 146.88 135.75 220.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm
1 piece 217.99 206.87 220.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm
1 piece 324.67 318.55 220.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm
1 piece 431.35 420.23 220.0 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm