Inpac guide rails

Image for Inpac guide rails from Schroff - North America
+ / - Hover over image to Zoom

    Product family:

    Inpac

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Version
Board Length mm
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Material Description
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Material Description
1 piece (SPQ 50) 50 black 100.0 2.0 PBT UL 94 V‐0 Standard version, snap‐in
1 piece (SPQ 50) 50 grey 160.0 2.0 PBT UL 94 V‐0 Version with ESD clip
1 piece (SPQ 50) 50 black 160.0 2.0 PPE UL 94 V‐0 Version with board fixing, snap‐in
1 piece (SPQ 50) 50 black 160.0 2.0 PPE UL 94 V‐0 Version with board fixing, bolt‐on
1 piece (SPQ 50) 50 black 160.0 2.0 PPE UL 94 V‐0 Light version, snap‐in
1 piece (SPQ 50) 50 black 160.0 2.5 PPE UL 94 V‐0 Standard version, can be locked
1 piece (SPQ 50) 50 black 160.0 2.0 PBT UL 94 V‐0 Version for heavy load‐carrying capacity, snap‐in
1 piece (SPQ 50) 50 grey 160.0 2.0 PBT UL 94 V‐0 Standard version, can be locked
1 piece (SPQ 50) 50 black 180.0 2.0 PPE UL 94 V‐0 Version with board fixing, snap‐in
1 piece (SPQ 50) 50 grey 220.0 2.0 PBT UL 94 V‐0 Version with ESD clip
1 piece (SPQ 50) 50 black 220.0 2.0 PPE UL 94 V‐0 Version with board fixing, snap‐in
1 piece 50 black 220.0 2.0 PPE UL 94 V‐0 Version with board securing, bolt-on
1 piece (SPQ 50) 50 black 220.0 2.0 PPE UL 94 V‐0 Version for high loading capability, can be locked
1 piece (SPQ 50) 50 black 220.0 2.5 PPE UL 94 V‐0 Version for high loading capability, can be locked
1 piece (SPQ 50) 50 grey 220.0 2.0 PBT UL 94 V‐0 Standard version, can be locked
1 piece (SPQ 50) 50 black 280.0 2.0 PPE UL 94 V‐0 Version for high loading capability, can be locked
1 piece (SPQ 50) 50 black 340.0 2.0 PPO, UL 94 V-0; Al extrusion, anodised Universal version with Al middle section, bolt‐on
1 piece (SPQ 50) 50 black 400.0 2.0 PPO, UL 94 V-0; Al extrusion, anodised Universal version with aluminium middle section, bolt-on