Front Panel, bottom-hinged (inpac)

Image for Front Panel, bottom-hinged (Inpac) from Schroff - North America
+ / - Hover over image to Zoom

    Product family:

    Inpac

    Note:

    Please order hinge for front panel separately

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Width mm Qty h1 Height U
Catalog Number Width mm Qty h1 Height U
437.0 1 piece 54.5 2
437.0 1 piece 99.0 3
437.0 1 piece 143.5 4
437.0 1 piece 232.3 6