PCB Inserter B (inpac)

Image for Inpac PCB retainer B from Schroff - North America
+ / - Hover over image to Zoom
  • Application on top and bottom horizontal rails, for PCB thickness 1.6 mm
  • Can also be used without PCB handle
  • Can also be used with guide blocks

    Product family:

  • EuropacPRO
  • Inpac
  • Note:

    Cannot be used with europacPRO, multipacPRO, ratiopacPRO, propacPRO or compacPRO

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Item Description
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Item Description
1 piece (SPQ 10) 10 red PPE, UL 94 V‐0 4 PCB retainer,bottom
1 piece (SPQ 10) 10 black PPE, UL 94 V‐0 4a PCB securing top