Guide rail end piece (EuropacPro)

Image for Guide rails, multi-piece, for PCBs without front panels from Schroff - North America
+ / - Hover over image to Zoom
  • Fixed rail lengths can be made (160, 220, 280 and 340 mm) can be made with cut-out profiles, and with 1000 mm rails any length can be created.
  • Can be clipped into horizontal rails in Al extrusion
  • Storage temperature: from -40 °C ... 130 °C
  • Guide rails for 2 mm groove width built with two plastic end pieces (red) and middle profile (plastic or Al extrusion)

    Product family:

    EuropacPRO

    Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Groove width
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Groove width
1 piece (SPQ 10) 10 red 2.0
1 piece (SPQ 10) 10 red 2.0
1 piece (SPQ 10) 10 red 2.0