EMC shielding - stainless steel, front/rear panel to horizontal rail (RatiopacPro/-air, PropacPro, EuropacPro/-rugged)

Image for EMC shielding - stainless steel, front/rear panel to horizontal from Schroff - North America
+ / - Hover over image to Zoom
  • The contact strip clips onto the horizontal rail and makes the contact to front or rear panel
  • Can be used for rear horizontal rails (H‐VT, L‐VT) and all front horizontal rails

    Product family:

  • EuropacPRO
  • PropacPRO
  • RatiopacPRO
  • Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Width mm
 
Catalog Number Length mm Width mm Qty Material Description Description Width HP
Catalog Number Length mm Width mm Qty Material Description Description Width HP
131.78 131.78 PU 10 pieces Stainless steel EMC gasket front panel/rear panel ‐ horizontal rail stainless steel; for front and rear horizontal rails (type VT) 28
202.9 202.9 PU 10 pieces Stainless steel EMC gasket front panel/rear panel ‐ horizontal rail stainless steel; for front and rear horizontal rails (type VT) 42
304.5 304.8 PU 10 pieces Stainless steel EMC gasket front panel/rear panel ‐ horizontal rail stainless steel; for front and rear horizontal rails (type VT) 63
416.56 416.3 PU 10 pieces Stainless steel EMC gasket front panel/rear panel ‐ horizontal rail stainless steel; for front and rear horizontal rails (type VT) 84
416.56 416.3 PU 100 pieces Stainless steel EMC gasket front panel/rear panel ‐ horizontal rail stainless steel; for front and rear horizontal rails (type VT) 84