Combined mounting, horizontal board support (EuropacPRO, RatiopacPRO, PropacPRO, CompacPRO)

Image for Combined mounting, horizontal board support, EuropacPRO from Schroff - North America
+ / - Hover over image to Zoom
  • For horizontal mounting of double euroboards in 3 or 4 U high subracks/cases

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • CompacPRO
  • PropacPRO
  • Note:

    Please order front frame for EMC shielding separately

    Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Qty Other dimensions and options Description Height U Usable height h HP
Catalog Number Qty Other dimensions and options Description Height U Usable height h HP
PU 1 kit front A, rear C Assembly variant rear C 3 20
PU 1 kit front B, rear C Assembly variant rear C 3 20
PU 1 kit front A, rear C Assembly variant rear C 4 28