Handle, static trapezoid, grey

Image for Handle, static trapezoid, grey from Schroff - North America
+ / - Hover over image to Zoom
  • Required quantity: 1 handle for 3 U, 2 handles for 6 U
  • Handles laterally closed
  • Identification plate: Al, 1.5 mm
  • Anodised, cut edges plain
  • With separate identification plate
  • Please order clip separately
  • Handle: PPE, UL 94 V-1

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Static

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Width HP
Catalog Number Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Width HP
13.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 3
18.9 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 4
24.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 5
29.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 6
34.1 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 7
201.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 40
308.5 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 61
39.2 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 8
44.3 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 9
49.4 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 10
59.6 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 12
69.7 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 14
105.2 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 21
140.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 28
212.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 42