Front panel, 3/6 U, unshielded, front assembly, for IEL, IET or type 2 trapezoid handle

Image for Front panel, unshielded, front assembly, for IEL, IET or type 2 trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Al, 2.5 mm, front anodised,rear irisdescent green chromated
  • Front panel, flat, unshielded, front mounting
  • For IEL/IET/Trapeziform Type 2 handle

    Product family:

    Plug-in units

    Note:

    Please order EMC profile seal separately

    Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

  • IEL
  • IET
  • Trapezoid, Type 2
  • Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Width b mm Thickness mm Height U Width HP d mm
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Width b mm Thickness mm Height U Width HP d mm
1 piece (SPQ 5) 5 19.98 2.5 3 4 -
1 piece (SPQ 5) 5 25.06 2.5 3 5 -
1 piece (SPQ 5) 5 30.14 2.5 3 6 -
1 piece (SPQ 5) 5 35.22 2.5 3 7 -
1 piece (SPQ 5) 5 40.3 2.5 3 8 7.45
1 piece (SPQ 5) 5 50.46 2.5 3 10 7.45
1 piece (SPQ 5) 5 60.62 2.5 3 12 7.45
1 piece (SPQ 5) 5 19.98 2.5 - - -
1 piece (SPQ 5) 5 25.06 2.5 - - -
1 piece (SPQ 5) 5 30.14 2.5 - - -
1 piece (SPQ 5) 5 35.22 2.5 - - -
1 piece (SPQ 5) 5 40.3 2.5 - - 7.45
1 piece (SPQ 5) 5 50.46 2.5 - - 7.45
1 piece (SPQ 5) 5 60.62 2.5 - - 7.45