Front Panel for Frame Type Plug-in Units, front anodized and rear conductive, shieldable (textile)

Image for Front Panel for Frame Type Plug-in Units, front anodized and rear conductive, shieldable (textile) from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Al extrusion, alignment pin pressed-in, front anodized, rear conductive
  • Front panel for frame type plug-in units PRO can be modified with Front Panel Express service

    Material and Surface Finish:

    Al, Front Anodized - Rear Conductive

    EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number A mm Qty c mm d mm Description Width b mm For case height [U] Thickness mm Height U Width HP
Catalog Number A mm Qty c mm d mm Description Width b mm For case height [U] Thickness mm Height U Width HP
40.3 1 piece (SPQ 5) 30.24 5.08 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 25.4 128.4 2.5 3 10
50.46 1 piece (SPQ 5) 40.4 15.24 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 35.56 128.4 2.5 3 10
60.62 1 piece (SPQ 5) 50.56 25.4 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 45.72 128.4 2.5 3 12
70.78 1 piece (SPQ 5) 60.72 35.56 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 55.88 128.4 2.5 3 14
106.34 1 piece (SPQ 5) 96.28 71.12 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 91.44 128.4 2.5 3 21
141.9 1 piece (SPQ 5) 131.84 106.68 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 127.0 128.4 2.5 3 28
213.02 1 piece (SPQ 5) 202.96 177.8 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 198.12 128.4 2.5 3 42
40.3 1 piece (SPQ 5) 30.24 5.08 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 25.4 261.8 2.5 6 8
50.46 1 piece (SPQ 5) 40.4 15.24 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 35.56 261.8 2.5 6 10
60.62 1 piece (SPQ 5) 50.56 25.4 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 45.72 261.8 2.5 6 12
70.78 1 piece (SPQ 5) 60.72 35.56 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 55.88 261.8 2.5 6 14
106.34 1 piece (SPQ 5) 96.28 71.12 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 91.44 261.8 2.5 6 21
141.9 1 piece (SPQ 5) 131.84 106.68 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 127.0 261.8 2.5 6 28
213.02 1 piece (SPQ 5) 202.96 177.8 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 198.12 261.8 2.5 6 42