Front Panel for Frame Type Plug-in Units, front anodised, rear iridescent green chromated, for high frequency

Image for Front Panel for Frame Type Plug-in Units, front anodised, rear iridescent green chromated, for high frequency from Schroff - North America
+ / - Hover over image to Zoom
  • Al, 2.5 mm, front anodized, rear iridescent green chromated; trapezium shaped handle, gray, PPE, UL 94 V‐1
  • Front panel with handle to bolt onto HF plug-in unit
  • Front panel can be modified with Front Panel Express service

    Material and Surface Finish:

    Al, Front Anodized - Rear Chromated

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Thickness mm Height U Width HP B mm
Catalog Number A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Thickness mm Height U Width HP B mm
32.22 1 piece (SPQ 5) 5 128.4 2.5 3 7 -
50.46 1 piece (SPQ 5) 5 128.4 2.5 3 10 35.56
60.62 1 piece (SPQ 5) 5 128.4 2.5 3 12 45.72
70.78 1 piece (SPQ 5) 5 128.4 2.5 3 14 55.88
106.34 1 piece (SPQ 5) 5 128.4 2.5 3 21 91.44
141.9 1 piece (SPQ 5) 5 128.4 2.5 3 28 127.0