RackPower PDU, 400 VAC, Multi Phase

Image for RackPower PDU, 400 VAC, Multi Phase from Schroff - North America
+ / - Hover over image to Zoom

Industry Standards:

UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH
  • RackPower Intelligent Power Distribution Units addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures

    Type:

    Intelligent PDUs

    Phases:

    3

    Ordering:

  • If the portfolio of pre-configured items does not meet your needs, all iPDUs can be configured to your specifications as a custom order. Contact Customer Service to place an order.
  • To configure a custom PDU, go to http://schroff.biz/PDU_Webapp/
  • Note:

    To configure your PDU, go to http://schroff.biz/PDU_Webapp/

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Height mm Width mm Length mm Input
Catalog Number Height mm Width mm Length mm Input
80.0 54.0 1700.0 400 VAC, 32 A
80.0 54.0 1700.0 400 VAC, 32 A
80.0 54.0 1700.0 400 VAC, 32 A
80.0 54.0 1700.0 400 VAC, 32 A