Remote-controlled socket strips, telemonitored on each outlet

Image for Remote-controlled socket strips, telemonitored on each outlet from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Measurement of current, voltage and power (apparent and true power) per output, per phase and sum value
  • To record temperature, humidity etc, environmental sensors may be connected
  • Local display of current and voltage per output and sum value
  • Remote-controlled on/off switching of connected consumers
  • Ethernet interface and web interface

    Description:

    Power distribution components (socket strips)

    Output Sockets:

    IEC C13/C19

    Control function:

    telemonitored and remote control

    Input Cable:

    IEC 60309 connector

    Type:

    Power distribution unit

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Type
 
Catalog Number Depth mm Height mm Length mm Width mm Input Number of outputs Height U
Catalog Number Depth mm Height mm Length mm Width mm Input Number of outputs Height U
183.0 44.0 440.0 440.0 230 VAC, 16 A 8x IEC C13 1
65.0 52.0 1539.0 52.0 230 VAC, 32 A 20x IEC C13 -
65.0 52.0 1539.0 52.0 230 VAC, 32 A 20x IEC C13, 4x IEC C19 -
65.0 52.0 1539.0 52.0 400 VAC, 32 A 21x IEC C13, 3x IEC C19 -