On Board Rack

Image for On Board Rack from Schroff - North America
+ / - Hover over image to Zoom
  • For mobile railway applications
  • Suitable for ongoing vibrations, shock, high temperatures, and high humidity
  • Suitable for 1, 2, or 3 U SNCF subracks (NF F61-005, CF 60-002)
  • Rear side is equipped for standard connectors; crossbar can be custom-coded for the SNCF coding pins
  • Crossbar with integrated cable channel
  • Several racks can be stacked or fitted in rows
  • Produced using a welding process, certified to EN 15085 (CL2)

    Product family:

    On Board Rack

    Material:

    Steel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U Width HP Depth mm Material Description
Catalog Number Height U Width HP Depth mm Material Description
3 36 341.8 St On Board Rack 3 U, 36 HP
3 84 341.8 St On Board Rack 3 U, 84 HP
6 36 341.8 St On Board Rack 6 U, 36 HP
6 84 341.8 St On Board Rack 6 U, 84 HP
9 36 341.8 St On Board Rack 9 U, 36 HP
9 84 341.8 St On Board Rack 9 U, 84 HP