MultipacPRO, 19" complete chassis from aluminium with perforated top cover and base plate

Image for MultipacPRO, 19
+ / - Hover over image to Zoom
  • Detachable rear panel for easy machining
  • Aluminum construction
  • IP 20, in accordance with IEC 60529
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -105
  • EMC shielding: Approx. 20dB(A) at 2GHz without shielding material. >40dB(A) at 1Ghz with addition of stainless steel gasket between front panel and case body

    Material:

    Aluminum

    Cooling:

    Perforated

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Qty Material For case height [U] Height U Width HP
Catalog Number Depth mm Qty Material For case height [U] Height U Width HP
220.0 1 piece Al 1 1 84
280.0 1 piece Al 1 1 84
280.0 1 piece Al 2 2 84
340.0 1 piece Al 2 2 84
280.0 1 piece Al 3 3 84
340.0 1 piece Al 3 3 84
400.0 1 piece Al 3 3 84
340.0 1 piece Al 4 4 84
400.0 1 piece Al 4 4 84
460.0 1 piece Al 4 4 84
460.0 1 piece Al 5 5 84