Field Replaceable Units (FRUs), Air filters and fan units

Image for Field Replaceable Units (FRUs), Air filters and fan units from Schroff - North America
+ / - Hover over image to Zoom

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
Catalog Number Description Description
Catalog Number Description Description
Fan module for 1 U MicroTCA.0 system (11850-024 and 11850-025)
Fan module for 3 U MicroTCA.0 systems (11850-011)
Fan module for 5 U MicroTCA.4 cube systems (11850‐021)
Fan module for 5 U MicroTCA.1 cube system (11850‐020)
Fan module for 9 U MicroTCA.4 19" systems (11890-035)
Fan module for 9 U MicroTCA.4 19" systems (11850-026)
Air filter for 1 U MicroTCA.0 system (11850‐017)
Air filter for 3 U MicroTCA.0 system (11850‐003)
Air filter for 5 U MicroTCA.1 cube system (11850‐020)
Air filter for 5 U MicroTCA.4 cube system (11850‐021)
Air filter for 9 U MicroTCA.4 19" system (11890‐035)
Air filter for 9 U MicroTCA.4 19" system (11850-026)