Mains Cable

Image for Mains Cable from Schroff - North America
+ / - Hover over image to Zoom
  • Applications: – Fans, cabinet lights, etc. – Industrial PC connections – Uninterruptible power supplies – Systems

    Accessory category:

    Electrical Accessories

    Accessory type:

    Mains Cables

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
Length mm
 
Catalog Number Socket strip Color/Surface Description Length mm
Catalog Number Socket strip Color/Surface Description Length mm
SCHUKO/UTE Grey for application in Germany, France, Austria, Norway, The Netherlands, Sweden, Finland, Spain, Portugal, Turkey, Greece, Belgium, Luxemburg 2500
SCHUKO/UTE Black for application in Germany, France, Austria, Norway, The Netherlands, Sweden, Finland, Spain, Portugal, Turkey, Greece, Belgium, Luxemburg 2500
SCHUKO/UTE Grey for application in Germany, France, Austria, Norway, The Netherlands, Sweden, Finland, Spain, Portugal, Turkey, Greece, Belgium, Luxemburg 2500
BS British Standard socket inserts Black for application in Great Britain, Ireland 2500
USA socket inserts Black for application in USA, Canada 2000
IECC14 Black for application worldwide 500
IECC14 Black for application worldwide 1000
IECC14 Black for application worldwide 2500