Front panel for module with pull handle mechanism, PICMG AMC.0 R2.0

Image for Front panel for module with pull handle mechanism, PICMG AMC.0 R from Schroff - North America
+ / - Hover over image to Zoom
  • Front panel for pull-handle mechanism (with cut-outs for light pipe)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Material
 
Catalog Number h mm Material Description Width HP
Catalog Number h mm Material Description Width HP
60.8 Stainless steel Single compact, 3 HP 3
60.8 Stainless steel Single mid-size, 4 HP 4
60.8 Stainless steel Single full-size, 6 HP 6
135.8 Stainless steel Double compact, 3 HP 3
135.8 Stainless steel Double mid-size, 4 HP 4
135.8 Stainless steel Double full-size, 6 HP 6
60.8 Aluminium Single mid-size, 4 HP 4
135.8 Aluminium Double mid-size, 4 HP 4
60.8 Aluminium Single full-size, 6 HP 6
135.8 Aluminium Double full-size, 6 HP 6
60.8 Aluminium Single compact, 3 HP 3
135.8 Aluminium Double compact, 3 HP 3