ECO filler module with fixed handle

Image for ECO filler module with fixed handle from Schroff - North America
+ / - Hover over image to Zoom
  • Low-cost alternative to filler module with handle mechanism (pull or push/pull handle)
  • For conventional, cutaway and hybrid carriers and MicroTCA systems
  • Shielded, front panel, stainless steel

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Description Width HP
Catalog Number Description Width HP
Single compact, 3 HP 3
Single mid-size, 4 HP 4
Single full-size, 6 HP 6
Double compact, 3 HP 3
Double mid-size, 4 HP 4
Double full-size, 6 HP 6