Interscale Platform for Single Boards

data communication cabinets

INTERSCALE

A COMPREHENSIVE CONCEPT FOR THE
CONFIGURATION OF INDUSTRIAL IoT SYSTEMS

STEP-BY-STEP

TO YOUR COMPLETE SOLUTION


Schroff’s Interscale product line offers a variety of customizable cases, components, cooling solutions and accessories to enclose and protect



  • non-standardized boards,
  • standardized small form factor boards, such as Mini-ITX, Micro ATX and others,
  • single board computers such as Embedded NUC™ or Raspberry Pi.

Configure exactly what you need out of standardized and pre-defined components.





START NOW

AND CREATE YOUR OWN STANDARD



VISIT THE INTERSCALE MICROSITE

  • About Interscale
    nVent has developed its Schroff Interscale platform, specifically designed for standardized or proprietary small form factor board applications to provide a high amount of flexibility.

    • • Interlocking tabbed construction to provide IP30 and also built-in EMC protection without the need of
         additional caskets

    • • Secured with two or four screws

    • • Easy to assemble

    • • Provides quick access to the integrated electronics