Interscale, 19'' Case, Non-Perforated, Rack Mount

Image for Interscale, 19'' Case, Non-Perforated, Rack Mount from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Ingress protection up to IP 30
  • Modular desktop case consisting of 4 assembled parts
  • Color (RAL 7016)

    Product family:

    Interscale M

    Material:

    Steel

    Application:

    Rack mount

    Type:

    Case

    Cooling:

    Non-Perforated

    Standard:

    None

    IP Protection:

    IP 30

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Catalog Number Depth mm Width mm For case height [U] Height U
Catalog Number Depth mm Width mm For case height [U] Height U
221.45 443.7 1 1
310.35 443.7 1 1
221.45 443.7 2 2
310.35 443.7 2 2
221.45 443.7 3 3
310.35 443.7 3 3