Interscale, Case, Non-Perforated, Desktop

Image for Interscale, Case, Non-Perforated, Desktop from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Modular desktop case consisting of 4 assembled parts
  • Color (RAL 7016)
  • Ingress protection up to IP 30

    Product family:

    Interscale M

    Material:

    Steel

    Application:

    Desktop

    Type:

    Case

    Cooling:

    Non-Perforated

    IP Protection:

    IP 30

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Catalog Number Height U Depth mm Width mm For case height [U]
Catalog Number Height U Depth mm Width mm For case height [U]
1 132.55 132.55 1
1 177.0 132.55 1
1 177.0 221.45 1
1 221.45 221.45 1
1 221.45 310.35 1
1 221.45 399.25 1
1 310.35 399.25 1
2 177.0 221.45 2
2 221.45 221.45 2
2 221.45 310.35 2
2 221.45 399.25 2
2 310.35 399.25 -
3 221.45 310.35 3
3 221.45 399.25 3
3 310.35 399.25 3