Horizontal rail, front, type R-LD, "rugged", long lip (EuropacPro)

Image for Horizontal rail, front, type R-LD,
+ / - Hover over image to Zoom
  • For insertion/extraction of CompactPCI or, VME64x boards
  • Type R-LD "rugged" horizontal rails with 3-hole fixing for increased robustness
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • With HP units printed from 28 HP upwards
  • Length 20, 28, 40, 42, 63, 84 HP or 1000 mm

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Material
Catalog Number Length mm Material
106.68 Al extrusion
147.32 Al extrusion
208.28 Al extrusion
218.44 Al extrusion
325.12 Al extrusion
431.8 Al extrusion
1000.0 Al extrusion