Horizontal rail, rear, type H-ST, "heavy", standard (EuropacPro/-rugged)

Image for Horizontal rail, rear, type H-ST, robust, standard from Schroff - North America
+ / - Hover over image to Zoom
  • Standard where mechanical demands are high (H-ST)
  • < 28 HP not printed
  • For indirect backplane mounting with insulation strip
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Mounting top and bottom

    Product family:

  • EuropacPRO
  • CompacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Material Finish Description
Catalog Number Length mm Material Finish Description
106.68 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
147.32 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
208.28 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
218.44 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
325.12 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
431.8 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
1000.0 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail