Side Panel, type "H", heavy, without handle holes (EuropacPro)

Image for Side Panel, type
+ / - Hover over image to Zoom
  • For high mechanical demands, 19" bracket, tox-cold welded, Al, 2 mm, clear passivated, front anodised
  • Side panels, type H, EMC sealing, side panel joints, handles, corner profiles, mounting in panels
  • Versions for EMC sealing (stainless steel or textile)

    Product family:

    EuropacPRO

    Note:

  • Please order front handles separately
  • Side panel and 19" bracket are tox-cold welded together. toxen = Clinching technique, without add aids. This takes place with special tools and high pressure.
  • Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Height U
Catalog Number Depth mm Height U
175.0 3
235.0 3
295.0 3
355.0 3
175.0 6
235.0 6
295.0 6
355.0 6