Side Panel, type "F", flexible (EuropacPro)

Image for EuropacPRO, Side Panels, Type F from Schroff - North America
+ / - Hover over image to Zoom
  • Versions for EMC sealing (stainless steel or textile) side panels type F, 19" bracket, corner profile, EMC sealing, wall mounting, side panel linking, handles, panel fitting

    Product family:

    EuropacPRO

    Note:

    Further components for construction of a shielded or unshielded subrack: 19" bracket, corner profile; Horizontal rails; Guide rails; Cover plates; Rear/front; Handles; EMC shielding; Internal assemblies

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Description Height U
Catalog Number Depth mm Description Height U
175.0 Side panel 3
235.0 Side panel 3
275.0 Side panel 3
277.75 Side panel 3
295.0 Side panel 3
355.0 Side panel 3
415.0 Side panel 3
475.0 Side panel 3
235.0 Side panel 4
295.0 Side panel 4
175.0 Side panel 4
355.0 Side panel 4
415.0 Side panel 4
475.0 Side panel 4
175.0 Side panel 6
235.0 Side panel 6
275.0 Side panel 6
277.75 Side panel 6
295.0 Side panel 6
355.0 Side panel 6
415.0 Side panel 6
475.0 Side panel 6
970.0 Side panel 6
175.0 Side panel 9
235.0 Side panel 9
295.0 Side panel 9
355.0 Side panel 9
415.0 Side panel 9