Series 25

Image for Series 25 - PCB Tainer from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  25
Back To Product
  • DSCC 86092
  • For cold wall applications
  • Cam and lobe based retention design
  • Lever actuation
  • Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • Weight 97g/cm (.087 oz/in)
  • Length 127.0 mm (5.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
  • Constructed from beryllium copper or steel

    Applications:

    The Series 25 Lok Tainer is designed for cold wall applications. It features a lever actuated cam and lobe design for tool-free PBC retention in moderate shock and vibration environments.

    Installation:

    Two Lok Tainers are recommended, one at the top of the PCB board and one at the bottom (one left configured and the other right) and can be affixed to the PCB via screws or rivets. The PCB assembly is then fitted into the cold wall channels and when the Lok Tainers are actuated they will clamp the PCB firmly to the cold wall to facilitate board retention and thermal transfer.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    No Items available.