Series 24

Image for Series 24 - PCB Tainer from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  24
Back To Product
  • Constructed from beryllium copper or steel
  • DSCC 84168
  • Lever actuation
  • Cam and lobe based retention design
  • Supports PCB thickness of .79 mm (.031 in), 1.6 mm (.063 in), or 2.4 mm (.094 in)
  • Weight .97g/cm (.087 oz/in)
  • Available unplated, or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • For sheet metal applications
  • Length 31.75 mm (1.25 in) to 311.15 mm (12.25 in), 24.5 mm (1.0 in) increments

    Applications:

    The Series 24 Lok Tainer is designed for sheet metal enclosure applications. It features a lever actuated cam and lobe design for tool-free PBC retention in moderate shock and vibration environments.

    Installation:

    Two Lok Tainers are recommended, one at the top of the PCB board and one at the bottom (one left configured and the other right), and can be fixed to the chassis with screws or rivets. Optional flange for use with Series 71 extractors for ease of board extraction.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    No Items available.