Series 115-287

Image for Series 115-287 - PCB Retainer from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  115-287
Back To Product
  • Made from type 6/6 nylon
  • For sheet metal applications
  • Tool-less snap in mounting
  • Meets UL94V-2 requirement for flame resistance
  • Supports PCB thickness of 1.6 mm (.063 in) or 2.4 mm (.094 in)
  • Economical card guide

    Applications:

    The Series 115-287 is an economical PCB retention solution for sheet metal applications, perfect for users of louver or lance type card guides. Molded from type 6/6 nylon, it meets UL 94V-2 rating to be self extinguishing and used in environments up to 121C (250F) continuously. The 115-287 is also resistant to alkalines, weak acids, and common solvents. Metal web support provides strength and rigidity, while the narrow profile permits excellent airflow.

    Installation:

    Two card guides are recommended, one at the top of the PCB and one at the bottom. The card guides features a snap-in tool-free design for secure and easy installation; no mounting hardware is necessary.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

No Items available.