Guide rails, one-piece, for 4.4-inch PCBs

Image for Guide rails for drive units from Schroff - North America
+ / - Hover over image to Zoom
  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate
  • Storage temperature: from -40 °C ... 130 °C
  • Plastic guide rail, red, for 2 mm groove width
  • Type "4.4" board height" (111.7 mm)

    Product family:

  • RatiopacPRO
  • EuropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
 
Catalog Number Color Board length [mm] Groove width Description
Catalog Number Color Board length [mm] Groove width Description
red 160.0 2.0 Guide rail
red 220.0 2.0 Guide rail