Side panel, Al 3 mm, tox-cold welded with 19" Al bracket, 3.5 mm with handle hole, clear passivated, front anodised; please order front handles separately.
Other Views
Side panel, Al 3 mm, tox‐cold welded with 19" Al bracket, 3.5 mm with handle hole, clear passivated, front anodised; please order front handles separately
with holes for handle
For high mechanical loading up to 25 g (vibration resistance, shock and vibration requirements e.g. IEC 61587‐DL 3)
19" bracket is fixed firmly to side panel (tox-cold welded)
EMC shielding concept for front/rear with EMC textile gasket
Product family:
EuropacPRO
Note:
Other dimensions on request
Please order screws for mounting horizontal rails and top cover/base plate separately
4 EMC stainless steel contact strips per subrack are necessary, please order separately
Connect With Us