Filler modules with pull-handle mechanism

Image for Filler modules with pull-handle mechanism from Schroff - North America
+ / - Hover over image to Zoom
  • Filler panel for conventional, cutaway and hybrid carriers
  • shielded

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Material
 
Catalog Number h mm Material Width HP
Catalog Number h mm Material Width HP
60.8 Aluminium 3
60.8 Stainless steel 3
60.8 Aluminium 4
60.8 Stainless steel 4
60.8 Aluminium 6
60.8 Stainless steel 6
135.8 Aluminium 3
135.8 Aluminium 4
122.4 Stainless steel 4
135.8 Aluminium 6
122.4 Stainless steel 6