Air baffle with front panel, shieldable, stainless steel (RatiopacPro/-air, EuropacPro)

Image for Air baffle with front panel from Schroff - North America
+ / - Hover over image to Zoom
  • Central locking, Reinforcement rail, C-rail, Air flow barrier, Cable ducting

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

    Air baffle for 280 mm deep and for 80 mm rear I/O boards available on request

    Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Depth mm Height U Width HP
Catalog Number Depth mm Height U Width HP
160.0 3 4
220.0 3 4
160.0 3 8
220.0 3 8
160.0 3 12
220.0 3 12
160.0 6 4
220.0 6 4
160.0 6 8
220.0 6 8
160.0 6 12
220.0 6 12